Chip NTC Thermistors (Sensor)

NTCGS103JF103JT7

Product Status
Production
Recommended Alternate Part No. : None
Applications
Automotive Grade
Features
AEC-Q200AEC-Q200
125°C125°C
SUPER ECO LOVESUPER ECO LOVE
Series
NTCGS
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness(T)
0.50mm ±0.05mm
Terminal Width(B)
0.10mm Min.
Recommended Land Pattern (PA)
0.40mm ±0.10mm
Recommended Land Pattern (PB)
0.40mm ±0.10mm
Recommended Land Pattern (PC)
0.50mm ±0.10mm

Electrical Characteristics

Resistance [at 25°C]
10kΩ
Resistance Tolerance
±5%
B value (Typ.) [25/50°C]
3380K
B value (Typ.) [25/85°C]
3435K
B value (Typ.) [25/100°C]
3453K
B value Tolerance
±1%
Max. Electric Power [at 25°C]
100mW
Permissive Operating Current [at 25°C]
310μA
Thermal Dissipation Constant [at 25°C]
1mW/°C | 1mW/K

Other

Max. Operating Temperature
125°C
Soldering Method
Reflow
UL File No.
AEC-Q200
YES
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
10000pcs
Weight
0.0013g

Tech Info

Collapse all Expand all