Chip NTC Thermistors (Sensor)

NTCGS163JX103DT8

Product Status
Production
Recommended Alternate Part No. : None
Applications
Automotive Grade
Features
AEC-Q200AEC-Q200
150°C150°C
SUPER ECO LOVESUPER ECO LOVE
Series
NTCGS
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.80mm ±0.10mm
Terminal Width(B)
0.20mm Min.
Recommended Land Pattern (PA)
0.7mm ±0.1mm
Recommended Land Pattern (PB)
0.7mm ±0.1mm
Recommended Land Pattern (PC)
0.7mm ±0.1mm

Electrical Characteristics

Resistance [at 25°C]
10kΩ
Resistance Tolerance
±0.5%
B value (Typ.) [25/50°C]
3380K
B value (Typ.) [25/85°C]
3435K
B value (Typ.) [25/100°C]
3453K
B value Tolerance
±0.7%
Max. Electric Power [at 25°C]
125mW
Permissive Operating Current [at 25°C]
310μA
Thermal Dissipation Constant [at 25°C]
1mW/°C | 1mW/K

Other

Max. Operating Temperature
150°C
Soldering Method
Reflow
UL File No.
AEC-Q200
YES
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
4000pcs
Weight
0.005g

Tech Info

Collapse all Expand all