Chip NTC Thermistors (Sensor)
NTCSP163JF103FT1H
New Product
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
| Resistance [at 25°C] |
|
| Resistance Tolerance |
|
| B value (Typ.) [25/50°C] |
|
| B value (Typ.) [25/85°C] |
|
| B value (Typ.) [25/100°C] |
|
| B value Tolerance |
|
| Max. Electric Power [at 25°C] |
|
| Permissive Operating Current [at 25°C] |
|
| Thermal Dissipation Constant [at 25°C] |
|
Other
| Max. Operating Temperature |
|
| Soldering Method |
|
| UL File No. |
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
CGA3E2X8R2A103K080AA
Capacitance=10nF
Edc=100V
T.C.=X8R
LxWxT:1.6x0.8x0.8mm
High Temp. (Up to 150ºC)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA4J2X7R1C474K125AA
Capacitance=0.47μF
Edc=16V
T.C.=X7R
LxWxT:2x1.25x1.25mm
General
AEC-Q200
Axial Capacitors
B43693G0257Q001
250µF/125V DC
16mm dia x 39mm length
Capacitors for RFI Filtering, Smoothing, General Purpose
B32522C3225K000
2.2uF, 250V DC
11mm(W) x 18.5mm(H) x 18mm(L)
SMD / SMT Inductors (Coils)
MLG1005S2N4STD25
L=2.4nH
Q=7
L x W x T :
1 x 0.5 x 0.5mm
SMD / SMT Inductors (Coils)
MLG1005SR15JTD25
L=150nH
Q=8
L x W x T :
1 x 0.5 x 0.5mm
SMD / SMT Inductors (Coils)
VLCF5020T-3R3N2R0-3
L=3.3μH
Rated current=2.76A
L x W x T :
5 x 5 x 2mm
Leaded Inductors (Leaded Coils)
B82144B1102K000
L=1μH Rated Current=2.5A
Radial DxL:6.5mmx9.2mm
Chip Beads
MMZ0603A331ET000
|Z|=330Ω at 100MHz
|Z|=750Ω at 1GHz
Rated current=220mA
L x W x T :
0.6mm x 0.3mm x 0.3mm
NTC Elements
NTCDS3HG103HC3NT
Nominal Resistance=10.00kΩ at 25℃
Glass encapsulated Axial lead, Ammo Pack Taping