NTC Sensor Assembly / Systems

B57276K0482A009

Product Status
Production
Applications
Home Appliance
Features
ULUL Certificate
Type
K276
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Size

Lead Wire Length
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Nominal Resistance
1.204kΩ at 63°C
Nominal Resistance Tolerance
±2%
B value
3980K
B value Condition
B25/100
B value Tolerance
±1.5%
Max. Electric Power [at 25°C]
500mW
Thermal Dissipation Constant [at 25°C]
20mW/°C

Other

Climatic Category (IEC-60068-1)
10/100/56
UL File No.
E69802
AEC-Q200
NO
Packing