NTC Sensor Assembly / Systems

B57500K0103A001

Product Status
Production
Applications
Home Appliance
Features
Type
K500
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Size

Lead Wire Length
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Nominal Resistance
10kΩ at 25°C
Nominal Resistance Tolerance
±3%
B value
3988K
B value Condition
B25/100
B value Tolerance
±0.5%
Max. Electric Power [at 25°C]
60mW
Thermal Dissipation Constant [at 25°C]
7mW/°C

Other

Climatic Category (IEC-60068-1)
30/100/56
UL File No.
AEC-Q200
NO
Packing

B57500K0103A001

Distributor DigiKey Click to know about this distributor
Link

Buy Now

Stock Quantity 600
Country Multiple

Tech Info

Collapse all Expand all