NTC Sensor Assembly / Systems

B58100A0628A000

Product Status
Production
Applications
Industrial
Automotive
Features
Type
T120
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSHalogen Free

Images are for reference only and show example products.

Size

Lead Wire Length
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Nominal Resistance
2.5kΩ at 60°C
Nominal Resistance Tolerance
±3.6%
B value
4005K
B value Condition
B25/100
B value Tolerance
±1%
Max. Electric Power [at 25°C]
18mW
Thermal Dissipation Constant [at 25°C]
2.1mW/°C

Other

Climatic Category (IEC-60068-1)
5/100/21
UL File No.
AEC-Q200
NO
Packing