NTC Sensor Assembly / Systems
NTCGP3JH103HCJBAA
|
|
Size
| Lead Wire Length |
|
| Detail Size Information |
Electrical Characteristics
| Nominal Resistance |
|
| Nominal Resistance Tolerance |
|
| B value |
|
| B value Condition |
|
| B value Tolerance |
|
| Max. Electric Power [at 25°C] |
|
| Thermal Dissipation Constant [at 25°C] |
|
Other
| Operating Temperature Range |
|
| UL File No. |
|
| AEC-Q200 |
|
| Packing |
|
| Package Quantity |
|
| Weight |
|
Tech Info
Documents
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
CGA5L1X7R1H106K160AE
Capacitance=10μF
Edc=50V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
Soft termination
AEC-Q200
Single-Ended (Radial) Capacitors
B41856C7687M000
680µF/35V DC
12.5mm dia x 20mm length
Power Capacitors for DC Link (MKP cylindrical)
B25620B0298K703
1x2900uF, 700V DC
116mm(D) x 345mm(H)
Leaded Disk Varistors
B72220P3421K101
Max. Operating Voltage [AC]=420Vrms
Max. Surge Current Imax(8/20μs,1time)=12000A
Surge Arresters
B88069X0380T502
2 electrodes Arresters
Nominal DC sparkover voltage = 300V
NTC Elements
B57540G1104G000
Nominal Resistance=100kΩ
Nominal Resistance Tolerance=±2%
NTC Elements
B57861S0104F040
Nominal Resistance=100kΩ
Nominal Resistance Tolerance=±1%
NTC Elements
B57891S0103F008
Nominal Resistance=10kΩ
Nominal Resistance Tolerance=±1%
NTC Elements
NTCDZ3LG202HC4NB
Nominal Resistance=2.000kΩ at 25℃
Glass encapsulated Axial lead (U-shaped bending with resin coat)
NTC Sensor Assembly / Systems
B57703M0103A018
Nominal Resistance=10kΩ
Nominal Resistance Tolerance=±2.0%