NTC Sensor Assembly / Systems

NTCRP3VG332JDLBEA

Product Status
Production
Applications
Industrial
Automotive
Features
Type
PPS Resin Case Type/ 200°C Heat Resistance
Series
NTCRP
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-Free

Images are for reference only and show example products.

Size

Lead Wire Length
300.00mm ±10.00mm
Detail Size Information
Please refer to the catalog

Electrical Characteristics

Nominal Resistance
3.3kΩ at 100°C
Nominal Resistance Tolerance
±5%
B value
3970K
B value Condition
B0/100
B value Tolerance
±2%
Max. Electric Power [at 25°C]
16mW
Thermal Dissipation Constant [at 25°C]
2mW/°C

Other

Operating Temperature Range
-40 to 200°C
UL File No.
AEC-Q200
NO
Packing
Box
Package Quantity
1000pcs
Weight
1.01g

Tech Info

Collapse all Expand all