PTC Limit Temperature Sensors (Sensor)

B59008C0100A040

Product Status
Production
Application
Industrial
Type
C8
Design
Limit temp. sensors, leaded disks, coated, miniaturized
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

3D Model

Size

Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Max. Operating Voltage
30V
Rated Resistance
250Ω Max.
Sensing Temperature
100°C ±5°C
Further Details
Please refer to the data sheet

Other

UL Certificate (UL1434)
E69802
VDE Certificate
IEC Certificate (IEC60738-1)
CSA Certificate
AEC-Q200
NO
Operating Temperature Range
Please refer to the data sheet
Packing Information
Please refer to the document (Taping and Packing)
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools