PTC Limit Temperature Sensors (Sensor)

B59053D1110A040

Product Status
Production
Application
Industrial
Type
D1053
Design
Limit temperature sensors, probe assemblies
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

3D Model

Size

Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Max. Operating Voltage
16V
Rated Resistance
100Ω Max.
Sensing Temperature
110°C
Further Details
Please refer to the data sheet

Other

UL Certificate (UL1434)
VDE Certificate
IEC Certificate (IEC60738-1)
CSA Certificate
AEC-Q200
NO
Operating Temperature Range
Please refer to the data sheet
Packing Information
Please refer to the document (Taping and Packing)
Further Details
Please refer to the data sheet