PTC Limit Temperature Sensors (Sensor)

B59901D0100A040

Product Status
Obsolete
Recommended Alternate Part No. : B59052D1100A040 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Mar.1, 2019
Last Purchase Order Date : Jun.7, 2019
Last Shipment Date : Sep.7, 2019
Application
Industrial
Type
D901
Design
Limit temperature sensors, probe assemblies
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Size

Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Max. Operating Voltage
30V
Rated Resistance
100Ω Max.
Sensing Temperature
100°C
Further Details
Please refer to the data sheet

Other

UL Certificate (UL1434)
VDE Certificate
IEC Certificate (IEC60738-1)
CSA Certificate
AEC-Q200
NO
Operating Temperature Range
Please refer to the data sheet
Packing Information
Please refer to the document (Taping and Packing)
Further Details
Please refer to the data sheet