Humidity Sensors

CHS-UPR

Product Status
Production
Applications
Commercial Grade
Product Type
Assembly
Type
CHS-U
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-Free

Images are for reference only and show example products.

Size

Dimension
(ΦD)20mm x (H)9mm
Product Shape
Round

Electrical Characteristics

Operating Range
5 to 95%RH (0 to 50°C)
Accuracy Assurance Range
5 to 95%RH at 25°C
Nominal Accuracy
±3%RH
Operating Voltage
DC 5V
Output Voltage
0 to 1V

Other

Packing
Bulk (Tray)
Package Quantity
40pcs
Weight
1.68g

Tech Info

Collapse all Expand all