Ultrasonic ToF (Time-of-Flight) Sensors

CH201

Product Status
Obsolete
Applications
Commercial Grade
Series
CH
Brand
InvenSense
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
3.50mm ±0.05mm
Width(W)
3.50mm ±0.05mm
Thickness(T)
1.26mm ±0.10mm

Electrical Characteristics

Operating Range
0.20 to 5.00m
Current Consumption 1 (Typ.)
14μA at 1 sample/sec:5.0m max range
Current Consumption 2 (Typ.)
247μA at 25 sample/sec:5.0m max range
Measuring Rate (Max.)
100 samples/sec at 1m max range
Field of View
180deg Max.
Range Noise (Typ.)
Interface
I2C
Power Supply
1.62 to 1.98V

Other

Operating Temperature Range
-40 to 85°C
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 12mm]
Package Quantity
1000pcs
Weight

Tech Info

Collapse all Expand all