MEMS Microphones (Microphone)
ICS-43434
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
Electrical Characteristics
| Sensitivity |
|
| S/N Ratio [SNR] (Typ.) |
|
| Sound Pressure Level |
|
| Acoustic Overload Point |
|
| Total Harmonic Distortion [THD] |
|
| Lower Cutoff Frequency (Min.) |
|
| Power Supply Rejection Ratio [PSPR] (Typ.) |
|
| Current Consumption [Icc] (Typ.) |
|
Other
| Operating Temperature Range |
|
| Packing |
|
| Package Quantity |
|
| Weight |
|
Tech Info
Documents
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C3216X5R0J686M160AB
Capacitance=68μF
Edc=6.3V
T.C.=X5R
LxWxT:3.2x1.6x1.6mm
General
SMD / SMT Inductors (Coils)
SLF6028T-4R7M1R6-PF
L=4.7μH
Rated current=1.6A
L x W x T :
6 x 6 x 2.8mm
SMD / SMT Inductors (Coils)
SLF7045T-470MR75-PF
L=47μH
Rated current=0.75A
L x W x T :
7 x 7 x 4.5mm
SMD / SMT Inductors (Coils)
VLF302512MT-2R2M
L=2.2μH
Rated current=1.95A
L x W x T :
3 x 2.5 x 1.2mm
Chip Varistors / Ceramic Transient Voltage Suppressors
AVR-M1608C270MTABB
Maximum continuous voltage [DC]=17V
Maximum Clamping Voltage (8/20uS)=52V
Leaded Disk Varistors
B72210S2511K101
Max. Operating Voltage [AC]=510Vrms
Max. Surge Current Imax(8/20μs,1time)=3500A
Barometric Pressure Sensors
ICP-20100
Relative Accuracy=±1Pa
LxWxT (mm)=2x2x0.72
MEMS Microphones (Microphone)
ICS-40212
SNR(Nom)=66dBA
LxWxT (mm)=3.5x2.65x0.98
MEMS Microphones (Microphone)
ICS-40300
SNR(Nom)=63dBA
LxWxT (mm)=4.72x3.76x3.5
MEMS Microphones (Microphone)
ICS-40720
SNR(Nom)=70dBA
LxWxT (mm)=4x3x1.2