PiezoListen Piezo Speakers

PHUA2010-049B-00-000

Product Status
Production
Applications
Commercial Grade
Series
PHU
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-Free

Images are for reference only and show example products.

Element Size

Length(L)
20.00mm ±0.20mm
Width(W)
10.00mm ±0.20mm
Thickness(T)
0.49mm Nom.

Electrical Characteristics

Operating Voltage (Max.)
24Vp-p (±12V)
Capacitance
1μF

Other

Operating Temperature Range
-10 to 60°C
Packing
Bulk (Tray)
Package Quantity
400pcs
Weight
0.8g

Tech Info

Collapse all Expand all