PiezoStator Ultrasonic Actuators
PUS-0532-P03
|
|
Element Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
Electrical Characteristics
| Operating Voltage (Max.) |
|
| Capacitance |
|
| Drive Frequency (Typ.) |
|
Other
| Operating Temperature Range |
|
Tech Info
Documents
Customer who viewed this product also viewed
Axial Capacitors
B43693G1477Q001
470µF/160V DC
21mm dia x 49mm length
Power Capacitors for DC Link (MKK rectangular)
B25655P4707K041
SMD / SMT Inductors (Coils)
MLK1005S68NJT000
L=68nH
Q=6
L x W x T :
1 x 0.5 x 0.5mm
SMD / SMT Inductors (Coils)
MLK1005SR10JT000
L=100nH
Q=6
L x W x T :
1 x 0.5 x 0.5mm
Chip Beads
MMZ0402EUC151CTF0W
|Z|=150Ω at 100MHz
Rated current=350mA
L x W x T :
0.4mm x 0.2mm x 0.2mm
Filters
DEA100915LT-6319A1
Pass Band=824 to 915MHz
Zc=50se | 50se
Triplexers
TPX205950MT-7052C1
Pass Band/Low Band=1559 to 1606MHz Pass Band/Mid Band=2400 to 2500MHz Pass Band/High Band=4900 to 5950MHz
PTC Inrush Current Limiters
B59051C1155A770
Max. operating voltage=280V AC
Rated resistance=50Ω
NTC Inrush Current Limiters
B57211P0259M301
Resistance (at 25℃)=2.5Ω
Maximum Current=6A
Humidity Sensors
CHS-UPS
Product Type=Assembly
Nominal Accuracy=±3%