High-Voltage Contactors

B88269X1200C011

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Sep.16, 2022
Last Purchase Order Date : Dec.30, 2022
Last Shipment Date : Mar.31, 2023
Application
General
Type
HVC500B-24S
Product Version
HVC24
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Height(H)
94.00mm Nom.
Width(W)
89.00mm Nom.
Depth(D)
44.00mm Nom.

Electrical Characteristics

Nominal Coil Voltage
24VDC Nom.
Maximum Operating Voltage
900VDC Nom.
Continous Operating Current
500A
Further Details
Please refer to the data sheet

Other

Operating Temperature Range
-40 to 85°C
AEC-Q200
Not Applicable
Approval
Coil Type
Single Coil
Auxiliary Contact
YES
Polarity
Bipolar
Packaging
Box
Package Quantity
1
Weight
500g
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools