High-Voltage Contactors

B88269X6720C011

Product Status
Production
Application
Automotive
Type
HVC27-300A-24C5
Product Version
HVC27
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

3D Model

Size

Height(H)
46.00mm Nom.
Width(W)
90.00mm Nom.
Depth(D)
86.40mm Nom.

Electrical Characteristics

Nominal Coil Voltage
24VDC Nom.
Maximum Operating Voltage
1000VDC Nom.
Continous Operating Current
300A
Further Details
Please refer to the data sheet

Other

Operating Temperature Range
-40 to 85°C
AEC-Q200
Not Applicable
Approval
CE, UL60947-4-1
Coil Type
Single Coil
Auxiliary Contact
NO
Polarity
Bipolar
Packaging
Box
Package Quantity
1
Weight
540g
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools