High-Voltage Contactors

B88269X7290C011

Product Status
Production
Application
Automotive
Type
HVC43-150A-12MC
Product Version
HVC43
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

3D Model

Size

Height(H)
74.50mm Nom.
Width(W)
78.00mm Nom.
Depth(D)
40.50mm Nom.

Electrical Characteristics

Nominal Coil Voltage
12VDC Nom.
Maximum Operating Voltage
1000VDC Nom.
Continous Operating Current
150A
Further Details
Please refer to the data sheet

Other

Operating Temperature Range
-40 to 85°C
AEC-Q200
Not Applicable
Approval
CE, UL60947-4-1
Coil Type
Single Coil
Auxiliary Contact
Mechanical
Polarity
Bipolar
Packaging
Box
Package Quantity
1
Weight
300g
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools