Ultrasonic Nebulizer Units
NB-59S-09S-0
|
|
Size
Size Information |
Electrical Characteristics
Rated Input Voltage |
|
Mist Output (Nom.) |
|
Ultrasonic Frequency |
|
Power Consumption (Nom.) |
|
Further Details |
Other
Normal Water Level (Nom.) |
|
Water Quality |
|
Cooling Method |
|
Parallel Connected Operation |
|
Operating Water Temperature Range |
|
Packing |
|
Package Quantity |
|
Weight per pc |
|
Tech Info
Customer who viewed this product also viewed

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD152KYNNA
Capacitance=1.5nF
Edc=2000Vdc
T.C.=B
DxT: 8.5x5mm ,F: 5mm
Halogen-free

MLCC with Dipped Radial Lead
FG28C0G1H152JNT06
Capacitance=1.5nF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
General

MLCC with Dipped Radial Lead
FK16X7R1H474KN006
Capacitance=0.47μF
Edc=50V
T.C.=X7R
LxWxT:5.5x6x3.5mm, Lead pitch:2.5mm
General

SMD / SMT Inductors (Coils)
MHQ1005P30NHTD25
L=30nH
Q=20
L x W x T :
1 x 0.6 x 0.5mm

Clamp Filters (Ferrite Core with Case)
ZCAT6819-5230D-BK
Flat cable type
LxW:67.5mmx18.5mm

Power Line EMC Filters
B84113C0000B030
1-phase(250V), Rated Current:3A
Small case type

Chip Varistors / Ceramic Transient Voltage Suppressors
B72540T6300K062
Maximum continuous voltage=38V
Maximum Clamping Voltage (8/20μs)=77V

Leaded Disk Varistors
B72205S0110K101
Max. Operating Voltage [AC]=11Vrms
Max. Surge Current Imax(8/20μs,1time)=100A

SMD Disk Varistors
B72210M0301K000
Max. Operating Voltage [AC]=300Vrms
Max. Surge Current Imax(8/20μs,1time)=6000A

Chip NTC Thermistors (Sensor)
NTCG104LH104JT1S
Resistance (at 25°C)=100kΩ
Resistance Tolerance (at 25°C)=±5%