PTC Thermistors as Heating Elements

B59060A0080A010

Product Status
Production
Application
General
Type
A60
Design
Disk shaped, 12 V
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-Free

Images are for reference only and show example products.

3D Model

Size

Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Max. Operating Voltage
30V
Minimum Resistance
Rated Resistance
9Ω Nom.
Reference Temperature
80°C
Surface Temperature
95°C
Further Details
Please refer to the data sheet

Other

UL Certificate (UL1434)
VDE Certificate
IEC Certificate (IEC60738-1)
CSA Certificate
AEC-Q200
NO
Operating Temperature Range
Please refer to the data sheet
Packing Information
Please refer to the document (Taping and Packing)
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools