Switching Spark Gaps
B88069X0680T502
|
|
Size
| D x L |
|
| Detail Size Information |
Electrical Characteristics
| Nominal Sparkover Voltage [DC] |
|
| Nominal Breakdown Voltage |
|
| Breakdown Time |
|
| Approx. Discharge Peak Current |
|
| Switching Operation at 25°C |
|
| Trig. Breakdown Voltage |
|
| Trig. Breakdown Voltage during Life |
|
Other
| Operating Temperature Range |
|
| Mounting Information | |
| UL 1449 Certificate |
|
| Packing Information |
Tech Info
Customer who viewed this product also viewed
CeraDiode®
B72735D0050H062
Max. working voltage=5.6V DC
Capacitance (Typ.)=7pF
Chip Varistors / Ceramic Transient Voltage Suppressors
B72500E7151V060 (Automotive)
Maximum continuous voltage=16V
Maximum Clamping Voltage (8/20μs)=290V
Chip Varistors / Ceramic Transient Voltage Suppressors
B72500T7050S160 (High speed)
Maximum continuous voltage=5.5V
Chip Varistors / Ceramic Transient Voltage Suppressors
B72500T8250L060 (Standard)
Maximum continuous voltage=32V
Maximum Clamping Voltage (8/20μs)=120V
Chip Varistors / Ceramic Transient Voltage Suppressors
B72580T0131K072 (Standard)
Maximum continuous voltage=170V
Maximum Clamping Voltage (8/20μs)=340V
NTC Sensor Assembly / Systems
B57045K0102K000
Nominal Resistance=1kΩ
Nominal Resistance Tolerance=±10.0%
NTC Sensor Assembly / Systems
B57045K0103K000
Nominal Resistance=10kΩ
Nominal Resistance Tolerance=±10.0%
NTC Sensor Assembly / Systems
B57045K0472K000
Nominal Resistance=4.7kΩ
Nominal Resistance Tolerance=±10.0%
Switching Spark Gaps
B88069X6331T502
Nominal Breakdown Voltage= 350V
Approx. Discharge Peak Current= 500A
Ferrite Cores
B65517D0000R048
PM/P Cores (P)
Dimensions=P 9x5