TDK-Lambda product chemical substances content search result
(SVHC 251 · EU RoHS · China RoHS)
This statement provides information on the use of substances listed on the ECHA Candidate List of SVHCs (Substances of Very High Concern) for authorization.
Search result: CPFE1000FI-28/C
If you click the part number above, you will be taken to the product detail page.
- Declaration by PDF
-
You can download the declaration in our format (PDF) for the regulations you have selected.
However, to reduce the load on the server, we will limit the number of times the download can be executed in a short period of time.
REACH SVHC
| SVHC | CAS Number | Article MCV(wt%) |
|---|---|---|
| 1,1'-(ethane-1,2-diyl)bis[pentabromobenzene] | 84852-53-9 | 1.48 % |
| 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol | 79-94-7 | 4.42 % |
| 2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one | 71868-10-5 | 0.32 % |
| Hexahydromethylphthalic Anhydride | 46.79 % | |
| Hexahydromethylphthalic anhydride | 25550-51-0 | 95.00 % |
| Lead | 7439-92-1 | 5.03 % |
| Lead Titanium Zirconium Oxide | 12626-81-2 | 7.17 % |
| Triphenyl phosphate | 115-86-6 | 0.20 % |
EU RoHS
| Exemption No. |
|---|
| 6c, 7a, 7c1, 34 |
China RoHS
| Part Name | Pb | Hg | Cd | Cr6+ | PBB | PBDE | DBP | DIBP | BBP | DEHP |
|---|---|---|---|---|---|---|---|---|---|---|
| 配件 Accessories |
× | 〇 | 〇 | 〇 | 〇 | 〇 | 〇 | 〇 | 〇 | 〇 |
| 电路模块 PCB Assembly |
× | 〇 | 〇 | 〇 | 〇 | 〇 | 〇 | 〇 | 〇 | 〇 |
*The contents posted on this website may be changed without notice.