TDK-Lambda product chemical substances content search result

(SVHC 251 · EU RoHS · China RoHS)
This statement provides information on the use of substances listed on the ECHA Candidate List of SVHCs (Substances of Very High Concern) for authorization.

Search result: CPFE1000FI-28/CH
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
2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol 79-94-7 4.42 %
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one 71868-10-5 0.32 %
Hexahydromethylphthalic Anhydride 46.79 %
Lead 7439-92-1 5.03 %
Lead Titanium Zirconium Oxide 12626-81-2 7.17 %
Triphenyl phosphate 115-86-6 0.20 %

EU RoHS

Exemption No.
6a, 6c, 7a, 7c1, 34

China RoHS

Part Name Pb Hg Cd Cr6+ PBB PBDE DBP DIBP BBP DEHP
配件
Accessories
×
电路模块
PCB Assembly
×
*The contents posted on this website may be changed without notice.