TDK-Lambda product chemical substances content search result

(SVHC 251 · EU RoHS · China RoHS)
This statement provides information on the use of substances listed on the ECHA Candidate List of SVHCs (Substances of Very High Concern) for authorization.

Search result: KWS25A-5
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
2-benzyl-2-dimethylamino-4'-morpholinobutyrophenone 119313-12-1 0.12 %
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1 1.00 %
Lead 7439-92-1 ≧85.00 %
Triphenyl phosphate 115-86-6 20.00 %
[Bis-phenol A (BPA), 4,4'-isopropylidenediphenol] 80-05-7 0.20 %

EU RoHS

Exemption No.
7a, 7c1

China RoHS

Part Name Pb Hg Cd Cr6+ PBB PBDE DBP DIBP BBP DEHP
电路模块
PCB Assembly
×
*The contents posted on this website may be changed without notice.