TDK-Lambda product chemical substances content search result

(SVHC 251 · EU RoHS · China RoHS)
This statement provides information on the use of substances listed on the ECHA Candidate List of SVHCs (Substances of Very High Concern) for authorization.

Search result: LZSA-1000-2
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
2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol 79-94-7 4.36 %
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1 1.00 %
Cadmium oxide >0.1 %
Lead 7439-92-1 ≧85.00 %
Lead Titanium Zirconium Oxide 12626-81-2 25.00 %
Melamine 108-78-1 0.30 %
Octamethylcyclotetrasiloxane 556-67-2 0.20 %
Octamethyltrisiloxane 107-51-7 70.00 %

EU RoHS

Exemption No.
6a, 6c, 7a, 7c1, 7c2, 8b, 34

China RoHS

Part Name Pb Hg Cd Cr6+ PBB PBDE DBP DIBP BBP DEHP
配件
Accessories
×
电路模块
PCB Assembly
× ×
*The contents posted on this website may be changed without notice.