TDK-Lambda product chemical substances content search result

(SVHC 253 · EU RoHS · China RoHS)
This statement provides information on the use of substances listed on the ECHA Candidate List of SVHCs (Substances of Very High Concern) for authorization.

Search result: CPFE1000FI-12

If you click the part number above, you will be taken to the product detail page.

  • Declaration by PDF
  • You can download the declaration in our format (PDF) for the regulations you have selected.
    However, to reduce the load on the server, we will limit the number of times the download can be executed in a short period of time.


REACH SVHC

SVHC CAS Number Article MCV(wt%)
1,1'-(ethane-1,2-diyl)bis[pentabromobenzene] (DBDPE) 84852-53-9 4.49 %
2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol 79-94-7 4.42 %
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one 71868-10-5 0.32 %
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1 >0.1 %
Hexahydromethylphthalic Anhydride 46.79 %
Hexahydromethylphthalic anhydride 25550-51-0 95.00 %
Lead 7439-92-1 5.03 %
Lead Titanium Zirconium Oxide 12626-81-2 7.17 %
Triphenyl phosphate 115-86-6 0.20 %

EU RoHS

Exemption No.
6c, 7a, 7c1, 34

China RoHS

Part Name Pb Hg Cd Cr6+ PBB PBDE DBP DIBP BBP DEHP
电路模块
PCB Assembly
×
*The contents posted on this website may be changed without notice.