TDK-Lambda product chemical substances content search result

(SVHC 251 · EU RoHS · China RoHS)
This statement provides information on the use of substances listed on the ECHA Candidate List of SVHCs (Substances of Very High Concern) for authorization.

Search result: CUS400M-48/FX5
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
1,1'-(ethane-1,2-diyl)bis[pentabromobenzene] 84852-53-9 20.00 %
Bis(α,α-dimethylbenzyl) peroxide 80-43-3 0.23 %
Decamethylcyclopentasiloxane 541-02-6 0.20 %
Dodecamethylcyclohexasiloxane 540-97-6 0.20 %
Lead 7439-92-1 ≧85.00 %
Octamethylcyclotetrasiloxane 556-67-2 0.20 %

EU RoHS

Exemption No.
7a, 7c1, 34

China RoHS

Part Name Pb Hg Cd Cr6+ PBB PBDE DBP DIBP BBP DEHP
电路模块
PCB Assembly
×
*The contents posted on this website may be changed without notice.