TDK-Lambda product chemical substances content search result

(SVHC 251 · EU RoHS · China RoHS)
This statement provides information on the use of substances listed on the ECHA Candidate List of SVHCs (Substances of Very High Concern) for authorization.

Search result: HWS300-24/ME
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
1,1'-(ethane-1,2-diyl)bis[pentabromobenzene] 84852-53-9 20.90 %
2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol 79-94-7 11.00 %
2-methylimidazole 693-98-1 0.15 %
Lead 7439-92-1 8.74 %
Melamine 108-78-1 0.51 %

EU RoHS

Exemption No.
7a, 7c1, 34

China RoHS

Part Name Pb Hg Cd Cr6+ PBB PBDE DBP DIBP BBP DEHP
电路模块
PCB Assembly
×
*The contents posted on this website may be changed without notice.