TDK-Lambda product chemical substances content search result

(SVHC 251 · EU RoHS · China RoHS)
This statement provides information on the use of substances listed on the ECHA Candidate List of SVHCs (Substances of Very High Concern) for authorization.

Search result: KPSA15-5
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
Decamethylcyclopentasiloxane (D5) 541-02-6 0.38 %
Dodecamethylcyclohexasiloxane (D6) 540-97-6 0.25 %
Lead 7439-92-1 6.94 %
Octamethylcyclotetrasiloxane (D4) 556-67-2 0.45 %

EU RoHS

There is no EU RoHS containing information data for this part number.

Possible reason is:
We are unable to disclose information about the searched part number due to our circumstances.

Please contact us for more information.

China RoHS

This product is not subject to China RoHS, so information is not published.
If you require information on contained substances for this product, Please contact us.
*The contents posted on this website may be changed without notice.