TDK-Lambda product chemical substances content search result

(SVHC 251 · EU RoHS · China RoHS)
This statement provides information on the use of substances listed on the ECHA Candidate List of SVHCs (Substances of Very High Concern) for authorization.

Search result: RWS1000B-15
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
1,1'-(ethane-1,2-diyl)bis[pentabromobenzene] 84852-53-9 20.00 %
2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol 79-94-7 4.36 %
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one 71868-10-5 0.17 %
2-methylimidazole 693-98-1 0.13 %
Lead 7439-92-1 9.13 %
[Bis-phenol A (BPA), 4,4'-isopropylidenediphenol] 80-05-7 0.20 %

EU RoHS

Exemption No.
6c, 7a, 7c1, 34

China RoHS

Part Name Pb Hg Cd Cr6+ PBB PBDE DBP DIBP BBP DEHP
电路模块
PCB Assembly
×
*The contents posted on this website may be changed without notice.