Rx Coil Units

WR222230-26M8-G

Product Status
Production
Type
Coil Units
Series
WR
Application
Wearable
Healthcare
Feature
Small Type
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Coil Unit Size
Φ22.0mm
Thickness of Coil Unit
0.87mm Max.
Detail Size Information
Please refer to the catalog

Electrical Characteristics

WPC Compliant
NO
Output Power
Small Power (1W-3W)
Inductance
27μH at 100kHz
Efficiency

Other

Operating Temp. Range
-30 to 70°C
Weight
0.76g
IC Information
Texas Instruments, bq51003

Tech Info

Collapse all Expand all