TDK’s SmartAutomotive™ products

Contents
Automotive Applications
Dead Reckoning |
Vehicle To Vehicle Location |
Vision Systems |
Augmented Reality HUD |
High performance 6-axis IMUs enhance positioning systems when GPS/GNSS signal is not available or reliable. Gyroscope and accelerometer outputs are fused to determine vehicle position even in multi-level parking or tunnels. |
The accelerometer and gyroscope data fusion provides incredibly accurate location data for Vehicle to Vehicle systems and infrastructure. |
6-axis IMUs enable camera image stabilization to compensate for road vibrations, allowing crisp and stable rear view image in electronic mirrors. |
High performance 6-axis IMUs enable overlay projection stabilization, significantly increasing driver's awareness of surroundings. |
Telematics |
Lift Gate Control |
In-Vehicle Infotainment |
Smart Antenna |
The accelerometer enables crash detection which can trigger emergency calls, and the gyroscope allows for vehicle positioning and driving style analysis. |
Door control systems use accelerometer and gyroscope sensors to monitor doors dynamic conditions during automatic movement. |
6-axis IMU sensors enable advanced features and deliver a superior user navigation experience. |
6-axis IMUs in combination with GNSS enables local positioning computing, simplifying smart antenna installation as it requires only a power connection. |
Automotive Grade MEMS Motion Sensors
Part Number | IAM-20680HT | IAM-20680HP | IAM-20680 | IAM-20380 | IAM-20381 |
---|---|---|---|---|---|
Motion Sensing Axes | 6-axis automotive device (3-axis gyroscope and 3-axis accelerometer) | 6-axis MotionTracking device (3-axis gyroscope and 3-axis accelerometer) | 6-axis MotionTracking device (3-axis gyroscope and 3-axis accelerometer) | 3-axis MotionTracking gyroscope | 3-axis MotionTracking accelerometer |
Temperature Sensor | Available | Available | Available | Available | Available |
Temperature Range | -40°C to 105°C | -40°C to 105°C | -40°C to 85°C | -40°C to 85°C | -40°C to 85°C |
Temperature compensation | Yes | Yes, part-by-part | Yes | Yes | -- |
Package | 3 x 3 x 0.75 mm3 16-pin LGA | 3 x 3 x 0.75 mm3 16-pin LGA | 3 x 3 x 0.75 mm 16-pin LGA | 3 x 3 x 0.75 mm 16-pin LGA | 3x3x0.75 mm 16-pin LGA |
FIFO Size | 4096-byte FIFO | 4096-byte FIFO | 512-byte FIFO | 512-byte FIFO | 512-byte FIFO |
Gyroscope full-scale range | Gyroscope programmable full-scale range of ±250 dps, ±500 dps, ±1000 dps, and ±2000 dps | Gyroscope programmable full-scale range of ±250 dps, ±500 dps, ±1000 dps, and ±2000 dps | Gyroscope programmable full-scale range of ±250 dps, ±500 dps, ±1000 dps, and ±2000 dps | Programmable full-scale range of ±250 dps, ±500 dps, ±1000 dps, and ±2000 dps | -- |
Accelerometer full-scale range | User-programmable accelerometer full-scale range ±2g, ±4g, ±8g, ±16g | User-programmable accelerometer full-scale range ±2g, ±4g, ±8g, ±16g | User-programmable accelerometer full-scale range ±2g, ±4g, ±8g, ±16g | -- | User-programmable accelerometer full-scale range ±2g, ±4g, ±8g, ±16g |
ADC Resolution | On-chip 16-bit ADCs | On-chip 16-bit ADCs | On-chip 16-bit ADCs | On-chip 16-bit ADCs | On-chip 16-bit ADCs |
Digital Features | Programmable digital filters, two programmable interrupts, Wake on Motion detection, embedded self-Test | Programmable digital filters, one programmable interrupts, Wake on Motion detection, embedded self-Test | Programmable digital filters, one programmable interrupts, Wake on Motion detection, embedded self-Test | Programmable digital filters, one programmable interrupts, embedded self-Test | Programmable digital filters, one programmable interrupts, Wake on Motion detection, embedded self-Test |
Digital Interface | I2C and SPI serial interfaces | I2C and SPI serial interfaces | I2C and SPI serial interfaces | I2C and SPI serial interfaces | I2C and SPI serial interfaces |
Operating voltage Range | VDD operating range of 1.71V to 3.6V | VDD operating range of 1.71V to 3.6V | VDD operating range of 1.71V to 3.6V | VDD operating range of 1.71V to 3.6V | VDD operating range of 1.71V to 3.6V |
IOs voltage range | VDDIO from 1.71V to 3.6V | VDDIO from 1.71V to 3.6V | VDDIO from 1.71V to 3.6V | VDDIO from 1.71V to 3.6V | VDDIO from 1.71V to 3.6V |
Application Boards | DK-20680HT, EV_IAM-20680HT | DK-20680HP, EV_IAM-20680HP | DK-20680, EV_IAM-20680 | EV_IAM-20380 | EV_IAM-20381 |
Target Applications, including but not limited to: | Dead Reckoning, Vehicle to Vehicle location, Telematics, Lift gate motion detection | Dead Reckoning, Vehicle to Vehicle location, Telematics, Head-up display (HUD), Vision Systems, Lift gate motion detection | Dead Reckoning, Vehicle to Vehicle location, Telematics, Lift gate motion detection. | Mid-end navigation, infotainment, Telematics, Lift gate motion detection | Telematics, emergency calls, crash recording, car alarm, Lift gate motion detection |
Contact Information
Related Links
Product Portal
- Sensor Solution Provider
- Wide variety of sensors and sensor systems portfolio as Sensor Solution Provider
- Sensors and Sensor Systems product information
- A comprehensive guide to information on Sensors and Sensor Systems from the TDK Group.
- Motion / Inertial Sensors Product Information
- A comprehensive guide to information on Motion / Inertial Sensors from the TDK Group.
- IMU (Inertial Measurement Unit) product information
- A comprehensive guide to information on Pressure Sensors from the TDK Group.