PTC Limit Temperature Sensors (Protection Device)

Chip NTC Thermistors (Protection Device)

Commercial Grade

Product Image Series, Types L×W size Height Nominal Resistance [@25℃] B value [25/50℃] B value [25/85℃] Product Catalog RoHS Certificate REACH Certificate Part No. Lists
selection guideChip NTC
Thermistors
Selection Guide
---------
NTCG06

NTCG10

NTCG16

NTCG20
0.6x0.3mm
[EIA 0201]
1.0x0.5mm
[EIA 0402]
1.6x0.8mm
[EIA 0603]
2.0x1.2mm
[EIA 0805]
0.3mm

0.5mm

0.8mm

1.0mm
40Ω~100kΩ

22Ω~470kΩ

30Ω~1MΩ

470Ω~150kΩ
(3244~4485K)

(3244~4661K)

(3244~4661K)

(3060~4085K)
3250~4550K

3250~4750K

3250~4750K

3150~4150K
565KB
75KB
72KB
Part Number List

Automotive Grade

Product Image Series, Types L×W size Height Nominal Resistance [@25℃] B value [25/50℃] B value [25/85℃] Product Catalog RoHS Certificate REACH Certificate Part No. Lists
selection guideChip NTC
Thermistors
Selection Guide

---------
NTCG06
-DS, -DSX
NTCG10
-DS, -DSX, 1S, 1SX
NTCG16
-DS, -DSX, 1S, 1SX
NTCG20
-DS, 1S
0.6×0.3mm
[EIA 0201]
1.0×0.5mm
[EIA 0402]
1.6×0.8mm
[EIA 0603]
2.0×1.2mm
[EIA 0805]
0.3 mm

0.5 mm

0.8 mm

1.0 mm
10kΩ~100kΩ

10kΩ~150kΩ

100Ω~150kΩ

10kΩ~100kΩ
(3380~4250K)

(3380~4533K)

(3244~4632K)

(3590~4085K)
3435~4308K

3435~4550K

3250~4720K

3590~4085K
534KB
75KB
72KB
Part Number List

>>Some electronic components are available online.