What is SCCR?

"SCCR" is an acronym for " Short Circuit Current Rating ".
It is the current value at the limit that can withstand the short-circuit current that flows when a short-circuit accident occurs in various power circuit equipment.

Why is it necessary?

In North America, SCCR ratings have been established to prevent serious damage such as fires and injuries to human life from equipment in the event of a short-circuit accident at power receiving facilities.
In addition, it is now mandatory to display SCCR values in industrial control panels.
In 2020, UL508A was revised and EMC filters were added to the SCCR target components.

List of SSCR compatible products

ー Search by Characteristics ー

Power Supply

SCCR Value

Coil Stages

ー List ー

Product Image Series Power Supply SCCR Value Coil Stages Coil Material Rated current(✓ Click to jump to the product details page)
0.5A 1A 2A 3A 5A 6A 10A 16A 20A 30A 40A 50A 60A 80A 100A 150A 200A
EMV-Netzfilter:RSEC
RSEC 1-phase 5kA 1 Ferrite ✓
EMV-Netzfilter:RSEL
RSEL 1-phase 5kA 1 Ferrite ✓ ✓ ✓ ✓ ✓
EMV-Netzfilter:RSEL-M
RSEL-M 1-phase 5kA 1 Ferrite ✓ ✓ ✓ ✓ ✓
EMV-Netzfilter:RSAL
RSAL 1-phase 5kA 1 Amorphous ✓ ✓ ✓ ✓
EMV-Netzfilter:RSKN
RSKN 1-phase 5kA 2 Nanocrystals ✓ ✓ ✓ ✓
EMV-Netzfilter:RTEN-2
RTEN-2*** 3-phase 5kA 1 Ferrite ✓ ✓ ✓ ✓ ✓ ✓ ✓ ✓ ✓
10kA ✓
EMV-Netzfilter:RTEN
RTEN-5*** 3-phase 10kA 1 Ferrite ✓ ✓ ✓ ✓ ✓
14kA ✓ ✓ ✓ ✓
35kA ✓ ✓
EMV-Netzfilter:RTHN-2
RTHN-2*** 3-phase 5kA 2 Ferrite ✓ ✓ ✓ ✓ ✓ ✓ ✓ ✓ ✓
10kA ✓
EMV-Netzfilter:RTHN
RTHN-5*** 3-phase 10kA 2 Ferrite ✓
14kA ✓ ✓ ✓ ✓
35kA ✓ ✓ ✓ ✓ ✓
EMV-Netzfilter:RTHB
RTHB 3-phase 5kA 2 Ferrite ✓ ✓ ✓ ✓ ✓ ✓ ✓ ✓ ✓
10kA ✓
EMV-Netzfilter:RTHC
RTHC 3-phase 5kA 2 Ferrite ✓ ✓ ✓ ✓ ✓ ✓ ✓ ✓ ✓
10kA ✓
EMV-Netzfilter:B84743-R712
B84743* 3-phase 5kA 1 Ferrite ✓ ✓
10kA ✓
EMV-Netzfilter:RTAN
RTAN 3-phase 10kA 1 Amorphous ✓ ✓ ✓
14kA ✓ ✓ ✓ ✓
EMV-Netzfilter:RTCN
RTCN 3-phase 10kA 1 Ferrite ✓ ✓ ✓
EMV-Netzfilter:RSEV
RSEV 1-phase 14kA 1 Ferrite ✓ ✓ ✓ ✓ ✓
EMV-Netzfilter:RSEN
RSEN 1-phase 14kA 1 Ferrite ✓ ✓ ✓ ✓ ✓ ✓
35kA ✓ ✓ ✓
EMV-Netzfilter:RSAN
RSAN 1-phase 14kA 1 Amorphous ✓ ✓ ✓ ✓ ✓ ✓
35kA ✓ ✓ ✓
EMV-Netzfilter:RSHN
RSHN 1-phase 14kA 2 Ferrite ✓ ✓ ✓ ✓ ✓ ✓
35kA ✓ ✓
EMV-Netzfilter:RSMN
RSMN 1-phase 14kA 2 Amorphous ✓ ✓ ✓ ✓ ✓ ✓
35kA ✓ ✓ ✓
EMV-Netzfilter:RTMN
RTMN 3-phase 14kA 2 Amorphous ✓ ✓ ✓ ✓
35kA ✓ ✓ ✓