Power Line EMC Filters

RSAN-2060

Product Status
Production
Sales Region
Worldwide
Power Supply
Single-phase
Series
RSAN
Features
SCCR 35kA
Option
StandardStandard type
Option Lineup
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Rated Current
60A
Rated Voltage [AC]
250V
Rated Voltage [DC]
250V
Withstanding Voltage
AC2500V, 60s [line - earth]
Insulation Resistance (Min.)
100MΩ [DC500V, 1min.]
Leakage Current (Max.)
1mA [250V, 60Hz]
DC Resistance (Max.)
3mΩ
Common Mode Attenuation (Min.)
25dB (2MHz to 10MHz)
Differential Mode Attenuation (Min.)
25dB (0.2MHz to 30MHz)

Package Type & Size

Package / Mounting
Low profile
Length(L)
90mm Nom. (3.54in Nom.)
Width(W)
170mm Nom. (6.69in Nom.)
Height(H)
54mm Nom. (2.13in Nom.)
Weight
870g Typ.

Other

Terminals
Block Terminal
Operating Temp. Range
-25 to 85°C
Performance
Pulse attenuation
Function
Safety Standard
UL1283
CSA C22.2 No.8
EN60939-1
EN60939-2

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...