Axiale Kondensatoren

B43693E2227Q001

Applications
AutomotiveAutomotive
Features
Series
B43693
Status
ObsoleteObsolete
Recommended Alternate Part No. : B43693-G2227-Q001 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Mar.10, 2023
Last Purchase Order Date : Jun.23, 2023
Last Shipment Date : Sep.22, 2023
Simulate Useful Life
Produktmarke
EPCOS
  • Aluminium-Elektrolyt-Kondensatoren:Axial bedrahtete/Lötstern-Kondensatoren

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
18mm +0.5mm
Length (L)
39mm +1.0mm
Detail Size Information

Elektrische Kennwerte

Rated Capacitance
220μF +30,-10% (100Hz, 20°C)
Rated Voltage VR [DC]
200V
Surge Voltage Vs [DC]
230V
Rated Ripple Current IAC, R
2.8A (10kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
1.41A (10kHz, Ta=140°C)
5.4A (10kHz, Ta=125°C)
7.9A (10kHz, Ta=85°C)
ESRmax.
355mΩ (100Hz, 20°C)
9600mΩ (100Hz, -40°C)
Dissipation Factor tan δ
Leakage Current
540μA (200V, 20°C, 5min)
ESL (Self Inductance)
38nH
Lower Category Temperature
-40°C
Upper Operating Temperature
140°C
Rated Useful Life
>2500h
Further Details

Weiteres

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Axial-lead
Terminal Configuration
Axial long leads
Design
PET insulation sleeve orange
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Welding
Packing
Axial Pallet
Package Quantity
160pcs
Minimum Order Quantity
3200pcs
Weight
14.7g
Further Details