Axiale Kondensatoren

B43693K2756Q001

Applications
AutomotiveAutomotive
Features
Series
B43693
Status
ProductionProduction
Simulate Useful Life
Produktmarke
EPCOS
  • Aluminium-Elektrolyt-Kondensatoren:Axial bedrahtete/Lötstern-Kondensatoren:B43693_kal1937-v

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
18mm +0.5mm
Length (L)
25mm +0.5mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
75μF +30,-10% (100Hz, 20°C)
Rated Voltage VR [DC]
250V
Surge Voltage Vs [DC]
287.5V
Rated Ripple Current IAC, R
2.8A (10kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
6.3A (10kHz, Tc=125°C)
4.2A (10kHz, Ta=105°C)
9.3A (10kHz, Tc=105°C)
ESRmax.
866mΩ (100Hz, 20°C)
260mΩ (10kHz, 20°C)
Dissipation Factor tan δ
Leakage Current
300μA (250V, 20°C, 5min)
ESL (Self Inductance)
30nH
Lower Category Temperature
-40°C
Upper Operating Temperature
140°C
Rated Useful Life
>2500h
Further Details
Please refer to the data sheet

Weiteres

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Axial-lead
Terminal Configuration
Axial long leads
Design
PET insulation sleeve orange
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Welding
Packing
Axial Pallet
Package Quantity
160pcs
Minimum Order Quantity
3200pcs
Weight
9.3g
Further Details
Please refer to the data sheet