Q.
Is it necessary to connect the grounding terminal of the input connector to the grounding terminal of the equipment, or device on which the power supply is mounted for safety standards?
- Power Supplies and Loads >
- AC-DC Power Supplies /
- DC-DC Converters
A.Many of our AC/DC power supply products require connection to a grounding terminal.
Our products, certified as Class I devices for embedded power supplies, need to connect the grounding terminal
of the input terminals/connectors to the protective ground conductor of the customer's device for electric shock protection.
We also offer products certified as Class II devices, which do not require grounding.
These can be considered if grounding is not necessary for your device.
Please ensure safety and compliance with safety standards in coordination with certifying authorities.
Related Information