FAQ
Q.
Please provide precautions when attaching the NTCDP4AG103HCFCBA.
  • Sensors and Sensor Systems
  • >
  • Temperature Sensors (NTC)


A. Please note the following precautions when attaching with screws.

  • 1) Please use M4 pan head screw or flat pan head screw.
  • 2) Please fix them at 68.6N or below.
  • 3) Please be sure that the attaching surface is a hard object and flat.
  • 4) Do not use any spring washers.