Q.
Which kind of contacting technology can be used?
- Sensors and Sensor Systems >
- Ultrasonic Sensors >
- Ultrasonic Sensor Disks
A. The contacting technology depends on the used disk metallization. The disk metallization is in general suitable for gluing, iron soldering, reflow soldering, clamping or welding applications. For some disk metallization gluing is preferred, these types have a remark in the data sheet field features.