Q.
Can the ultrasonic sensor module be operated with less than 12 V?
- Sensors and Sensor Systems >
- Ultrasonic Sensors >
- Ultrasonic Sensor Disks /
- Ultrasonic ToF (Time-of-Flight) Sensors
A. The minimum voltage for the sensor to start up is around 8 V. The nominal supply voltage is 12 V, so a DC-DC converter and a level shifter for the IO line will be required.