Q.
What is the resolution of the measurement?
- Sensors and Sensor Systems >
- Ultrasonic Sensors >
- Ultrasonic Sensor Disks /
- Ultrasonic ToF (Time-of-Flight) Sensors
A. The resolution is depending on the circumstances and measurement environment. Under ideal conditions, an accuracy of about 4 mm can be reached but for the majority of scenarios about 1 cm is to be expected.