Q.
Can the module detect an object closer than 15 cm?
- Sensors and Sensor Systems >
- Ultrasonic Sensors >
- Ultrasonic Sensor Disks /
- Ultrasonic ToF (Time-of-Flight) Sensors
A.
Object detection without distance measurement is possible up to 0 cm with one single module.
Object detection with distance measurement up to 2 cm is possible by usage of multiple ultrasonic sensor modules.