・Application Guide for Medical & Healthcare has been released.
・Chip NTC Thermistor simulation and PoC(Power over Coax) selection tool have been released.
・“Meet the Fingertip-Sized, High-Precision Digital Sensors that Enable Safe Operation of Drones and Railroads” has been released.
Application Guide for Medical & Healthcare has been released.
With a wide variety of TDK technologies, we offer solutions with electronics components and devices for Medical & Healthcare.
Chip NTC Thermistor simulation and PoC(Power over Coax) selection tool have been released.
❙ Chip NTC Thermistor Simulation
It will help you select the most suitable chip NTC from abundant lineup. When you select the use and chip size you demand for, some representative product lists are displayed. After that, enter the conditions (Vin, Vout, temperature range) and click the simulation button to determine whether the conditions are satisfied.
Are you having trouble selecting a filter product for PoC (Power over Coax), for high speed automotive interface that realizes signal transmission and power supply with a single coaxial cable? By entering the drive conditions of the power supply circuit, it will instantly propose the appropriate product from the inductor, chip beads, and noise suppression filter.
“Meet the Fingertip-Sized, High-Precision Digital Sensors that Enable Safe Operation of Drones and Railroads” has been released.
Inertial sensors are not only used to detect movement in smartphones and game controllers—they also support the safe operation of large transportation systems like airplanes, trains and ships. Because they are used to accurately detect the movement, rotation and tilt of objects, they play an indispensable role in technologies that are sure to greatly change our lives in the future, such as autonomous vehicles and trains, cargo drones, and air taxis. This is why high-precision inertial sensors are under the spotlight.
TDK offers Tronics brand inertial sensors that are 10 to 100 times more resistant to vibration than typical automotive sensors.