News

Newsletter

The output delay time of the sensor must be considered when detecting angles during rotary motion, such as in motor position control.
If a sensor with poor response time is used, obsolete angle information is observed due to the output delay time relative to the true angle, and motor control based on outdated angle information may lead to the generation of noise.
This article explains the relationship between the output delay of a TMR angle sensor and the angle error.
Application Guides:
Power for Infrastructure
TDK offers you a wide variety of Power and Protection building blocks for PoE and LAN in Server, Base Station, Router and Security Camera applications. For example Common Mode Filters and Chokes for PoE, Pulse Transformers for LAN, Surge Arrestors, Chip Varistors and Power Inductors.