News

Newsletter

This product is a flexible, amorphous silicon photovoltaic (PV) cell on a film substrate. It has a long track record in the market for its high power generation efficiency under indoor lighting and low-light environments such as fluorescent lights and LEDs. It is light and thin, which means it can stand up to dropping, and is flexible and has excellent formability characteristics. It is compatible with custom designs and can be mounted on a variety of products. It can be used as a power generation element for energy harvesting (environmental power generation) to achieve battery-less operation. Representative applications include wearable devices including watches and smartwatches as well as IoT devices such as beacons and wireless sensor networks.
TDK NTCRP Series Insulation Resistance and Dielectric Withstand Voltage Test Methods
TDK's NTCRP series (NTC thermistors) are used in a wide range of applications, including drive motors and batteries for electric vehicles and temperature sensing for industrial equipment. These products are designed to meet stringent reliability requirements.
Insulation resistance and dielectric withstand voltage are particularly crucial parameters for ensuring both safety and reliability during end-user operation.
This article aims to explain the test methods for evaluating the insulation resistance and dielectric withstand voltage of the NTCRP series.