News

Newsletter

MLCC solution for resonant circuit
In resonant circuits used for wireless chargers and DC-DC converters, film capacitors have traditionally been used. However, advancements in the capacity expansion and high voltage resistance of Multilayer Ceramic Capacitors (MLCCs) have made it possible to replace film capacitors with MLCCs in these applications. Switching from film capacitors to MLCCs offers benefits such as miniaturization and reduced losses.

Automotive communication interface:
Products recommended for PoC use
The demand for high-speed automotive onboard interfaces is increasing. Automotive Ethernet is used for bidirectional communication, while LVDS is used for one-way communication. With LVDS, the preferred approach is to adopt the PoC method, enabling signal and power transmission over a single coaxial cable. This page explains the usage and benefits of recommended inductors and chip beads for PoC filter applications.

myTDK Members-Only Service
myTDK is a members-only service operated by TDK.
Registration and use are free of charge. Registered members can receive our email newsletter service, view members-only contents, and use other services.

Members-only articles

Collective download of materials