News

Newsletter

Thank you for using TDK Product Center always.
Here, you can check the top 5 ranking of most read articles in the first half of 2024.

No.1 : Noise Countermeasures and Audio Quality Improvement for Bluetooth Audio Devices
Wireless audio has become widespread in recent years, with the majority of speakers and earphones using Bluetooth connectivity for sound output. Bluetooth enabled audio devices are easy to use, easy to connect to and have many advantages, but they can be susceptible to problems that do not occur with cable-connected audio devices.
This article introduces some of the phenomena that can cause problems in Bluetooth Audio designs and examples of countermeasures.

No.2 : Energy Harvesting: the TDK combination of Solar Cells and CeraCharge
TDK offers an extensive range of electronic components for Energy Harvesting application's.
The TDK complete solution includes Harvesting Unit (Solar Cells) plus the Energy Storage (CeraCharge).
In addition several Sensors and others Passive Components.

No.3 : Sensors for Drones
In just a few years, drones have become indispensable in one application after another, including such diverse areas as agriculture, real estate and cinematography.
TDK offers a full suite of sensors that are perfectly suited for drones of all types from consumer/prosumer models to industrial units.

No.4 : Air Source Heat Pumps
TDK offers an extensive range of electronic components for Air Source Heat Pumps such as AC-DC Power Supplies, Sensors, and Micro Controller.

No.5 : Noise Countermeasures for DC-DC Converter Input Lines using 3-terminal Filters
Generally, DC-DC converters generate large high-frequency noise in the input line and conduct to external circuits and cause abnormal operation of the set.
This Solution Guide introduces examples of noise countermeasures using a three-terminal filter.

myTDK Members-Only Service
myTDK is a members-only service operated by TDK.
Registration and use are free of charge. Registered members can receive our email newsletter service, view members-only contents, and use other services.

Members-only articles

Collective download of materials