Flash Storages
CFE9D Series | 2D NAND Storage | Compact Flash™️ | Flash Storage Lineup
2D NAND Storage
CFE9D Series
The CFE9D series supports a wide capacity range from as low as 128MB to 32GB. Not only does it have a robust power interruption resistance algorithm with its self-developed controller IC (GBDriverRA9), but it also has a power backup circuit, which greatly reduces the power interruption countermeasures conventionally required on the host side.
GENERAL INFORMATION
| TYPE | CompactFlash™ | |||
|---|---|---|---|---|
| INTERFACE DATA TRANSFER MODE | PCMCIA/IDE UDMA0-6, MDMA0-4 & PIO0-6 | |||
| CONNECTOR | CFC Type I | |||
| OUTLINE DIMENSIONS | 36.4 x 42.8 x 3.3 mm | |||
| SERIES | CFE9D | |||
| CONTROLLER TYPE | TDK GBDriver RA9 | |||
| FLASH TYPE | SLC | |||
| DENSITY RANGE | 128 MB - 32 GB | |||
| DATA RETENTION | 10 years @ life begin-10% 1 year @ life end | |||
| ENDURANCE ENTERPRISE WL | 128 MB ~ 4 GB:50,000 P/E Cycles 8 GB ~ 32 GB:100,000 P/E Cycles *Flash Block Level | |||
TEMPERATURE
| OPERATING TEMPERATURE | Commercial: 0°C to +70°C Industrial: -40°C to +85°C |
|---|---|
| STORAGE TEMPERATURE | Commercial: -25°C to +85°C Industrial: -40°C to +85°C |
PERFORMANCE
| Read (max.) | 50 MByte/sec |
|---|---|
| Write (max.) | 35 MByte/sec |
ROBUSTNESS
| MTBF | ≥ 2,500,000 hours |
|---|---|
| SHOCK | 1000G,0.5ms |
| VIBRATION | 15G,10-500Hz |
| HUMIDITY | 0 to 90 % RH (No condensation) |
ELECTRICAL DATA
| VOLTAGE | 3.3 V ± 5 % / 5 V ± 10 % |
|---|---|
POWER CONSUMPTION (*RT) | - Single mode UDMA Read Write: 145mA @ 3.3V / 85mA @ 5.0V - 2ch mode UDMA Read Write: 220mA @ 3.3V / 130mA @ 5.0V - Stand-by:10mA @ 3.3V / 10mA @ 5.0V |
FEATURE LIST
| FEATURES & TOOLS | - In-House Designed Controller (HW/FW) - DRAM-less Design - Power Fail Data Safety - Power Back-up Circuit - Global static wear leveling - SMART - TRIM |
|---|
Note: Details of each function can be found by downloading the catalog.
TDK STANDARD PART NUMBER
| Operating Temp. |
|---|
| Commercial Grade 0℃~+70℃ |
| Capacity | 2D-SLC |
|---|---|
| 128MB | CFE9D128MTPACB00EAA0 |
| 256MB | CFE9D256MTPACB00EAA0 |
| 512MB | CFE9D512MTNACB00EAA0 |
| 1GB | CFE9D001GTNACB00EAA0 |
| 2GB | CFE9D002GTNACB00EAA0 |
| 4GB | CFE9D004GTNBCB00EAA0 |
| 8GB | CFE9D008GTYBCB00EAA0 |
| 16GB | CFE9D016GTYBCB00EAA0 |
| 32GB | CFE9D032GTYBCB00EAA0 |
| Operating Temp. |
|---|
| Industrial Grade -40℃~+85℃ |
| Capacity | 2D-SLC |
|---|---|
| 128MB | CFE9D128MTPAWB00EAA0 |
| 256MB | CFE9D256MTPAWB00EAA0 |
| 512MB | CFE9D512MTNAWB00EAA0 |
| 1GB | CFE9D001GTNAWB00EAA0 |
| 2GB | CFE9D002GTNAWB00EAA0 |
| 4GB | CFE9D004GTNBWB00EAA0 |
| 8GB | CFE9D008GTYBWB00EAA0 |
| 16GB | CFE9D016GTYBWB00EAA0 |
| 32GB | CFE9D032GTYBWB00EAA0 |